(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
To match the form of the workpiece, point types have been made available for through holes, and spiral types for blind holes.
Part Number |
---|
LT-SFT-SPT-1/2-14X150 |
LT-SFT-SPT-1/4-19X120 |
LT-SFT-SPT-1/4-19X150 |
LT-SFT-SPT-1/8-28X120 |
LT-SFT-SPT-1/8-28X150 |
LT-SFT-SPT-1-11X150 |
LT-SFT-SPT-3/4-14X150 |
LT-SFT-SPT-3/8-19X120 |
LT-SFT-SPT-3/8-19X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,415.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1/2 | 14 | 150 | 18 | 4 | 35 | 8309669 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1/4 | 19 | 120 | 11 | 3 | 28 | 8309659 | ||
฿ 2,229.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1/4 | 19 | 150 | 11 | 3 | 28 | 8309660 | ||
฿ 1,555.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1/8 | 28 | 120 | 8 | 3 | 19 | 8309655 | ||
฿ 2,135.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1/8 | 28 | 150 | 8 | 3 | 19 | 8309656 | ||
฿ 10,138.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF1 | 11 | 150 | 26 | 4 | 45 | 8309685 | ||
฿ 6,968.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF3/4 | 14 | 150 | 23 | 4 | 35 | 8309677 | ||
฿ 2,864.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF3/8 | 19 | 120 | 14 | 3 | 28 | 8309664 | ||
฿ 3,708.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | PF3/8 | 19 | 150 | 14 | 3 | 28 | 8309665 |
Loading...
Thread Types | Pipe Parallel | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Pipe Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
External center | - |
How can we improve?
How can we improve?