(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used to machine female tapered pipe threads. It is suitable for low carbon steel and general mild steel, etc.
Part Number |
---|
STL-TPT-1/2-14 |
STL-TPT-1/4-19 |
STL-TPT-1/8-28 |
STL-TPT-1-11 |
STL-TPT-3/4-14 |
STL-TPT-3/8-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,933.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | R1/2 | 14 | 80 | 18 | 35 | 23944 | ||
฿ 1,147.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | R1/4 | 19 | 62 | 11 | 28 | 23942 | ||
฿ 799.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | R1/8 | 28 | 55 | 8 | 19 | 23941 | ||
฿ 9,203.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | R1 | 11 | 95 | 26 | 45 | 23948 | ||
฿ 5,147.00 | HSS TAP | 1 Piece(s) | Available | Same day | R3/4 | 14 | 85 | 23 | 35 | 23946 | |
฿ 1,869.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | R3/8 | 19 | 65 | 14 | 28 | 23943 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
No. of Grooves | 4 | External center | - | Surface Coating | Oxidizing |
How can we improve?
How can we improve?