1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Taper Tap for Pipes Taper Tap Short Screws for Carbide Pipes OT-S-TPT

Taper Tap for Pipes Taper Tap Short Screws for Carbide Pipes OT-S-TPT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,955.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.

 
Part Number
OT-S-TPT-1/2-14SALE
OT-S-TPT-1/4-19
OT-S-TPT-1/8-28
OT-S-TPT-3/8-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 14,099.00

฿ 11,984.15

TAP 1 Piece(s) 91 Day(s) R1/21480182723385

฿ 10,043.00

TAP 1 Piece(s) 91 Day(s) R1/419621119.523383

฿ 6,955.00

TAP 1 Piece(s) 91 Day(s) R1/82855816.523382

฿ 10,502.00

TAP 1 Piece(s) 91 Day(s) R3/81965142123384

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Carbide
Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4 External center NO