1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Taper Pipe Thread Tap for Cast Iron_EX-FC-TPT

Taper Pipe Thread Tap for Cast Iron_EX-FC-TPT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 819.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for various cast iron and brass castings such as gray cast iron, spherical cast iron, graphite cast iron, and malleable cast iron.

Part Number
EX-FC-TPT-1/2-14
EX-FC-TPT-1/4-19
EX-FC-TPT-1/8-28
EX-FC-TPT-3/8-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 3,015.00

HSS TAP 1 Piece(s) 5 Day(s) R1/21480183523864

฿ 1,178.00

HSS TAP 1 Piece(s) 61 Day(s) R1/41962112823862

฿ 819.00

HSS TAP 1 Piece(s) 61 Day(s) R1/8285581923861

฿ 1,935.00

HSS TAP 1 Piece(s) 5 Day(s) R3/81965142823863

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included Coating Type Non-Coated Precision JIS2
No. of Grooves 4 External center - Surface Coating Nitriding Treatment