(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to process tapered female pipe threads. Short threading type used for tapping short thread lengths such as those for elbows and tees
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,459.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1/2 | 14 | 80 | ANSI G | 18 | 4 | 27 | Available | 23625 | ||
฿ 14,016.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1 | 11.5 | 95 | ANSI G | 26 | 4 | 35 | Available | 23629 | ||
฿ 1,459.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT1/16 | 27 | 55 | ANSI G | 8 | 4 | 16 | - | 23621 | ||
฿ 7,539.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT3/4 | 14 | 85 | ANSI G | 23 | 4 | 29 | Available | 23627 | ||
฿ 2,864.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT3/8 | 18 | 65 | ANSI G | 14 | 4 | 21 | - | 23624 | ||
฿ 18,779.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | R1"1/2 | 11 | 110 | JIS2 | 38 | 6 | 38.5 | - | 23652 | ||
฿ 13,284.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | R1"1/4 | 11 | 105 | JIS2 | 32 | 6 | 37.5 | - | 23650 | ||
฿ 2,356.00 | HSS TAP | 1 Piece(s) | Same day | R1/2 | 14 | 80 | JIS2 | 18 | 4 | 27 | - | 23644 | ||
฿ 922.00 | HSS TAP | 1 Piece(s) | Same day | R1/4 | 19 | 62 | JIS2 | 11 | 4 | 19.5 | - | 23642 | ||
฿ 632.00 | HSS TAP | 1 Piece(s) | Same day | R1/8 | 28 | 55 | JIS2 | 8 | 4 | 16.5 | - | 23641 | ||
฿ 7,407.00 | OSG TAPS | 1 Piece(s) | 61 Day(s) | R1 | 11 | 95 | JIS2 | 26 | 4 | 35 | - | 23648 | ||
฿ 1,178.00 | HSS TAP | 1 Piece(s) | Same day | R1/16 | 28 | 55 | JIS2 | 8 | 4 | 16.5 | - | 23640 | ||
฿ 48,128.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | R2"1/2 | 11 | 145 | JIS2 | 55 | 8 | 47 | - | 23655 | ||
฿ 28,517.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | R2 | 11 | 120 | JIS2 | 46 | 6 | 42.5 | - | 23654 | ||
฿ 3,994.00 | OSG TAPS | 1 Piece(s) | 61 Day(s) | R3/4 | 14 | 85 | JIS2 | 23 | 4 | 29 | - | 23646 | ||
฿ 1,507.00 | HSS TAP | 1 Piece(s) | Same day | R3/8 | 19 | 65 | JIS2 | 14 | 4 | 21 | - | 23643 | ||
฿ 74,351.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | R3 | 11 | 155 | JIS2 | 65 | 8 | 47 | - | 23656 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | External center | - |
How can we improve?
How can we improve?