1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Taper Pipe Thread Tap for General Application (with OX)_H-TPT

Taper Pipe Thread Tap for General Application (with OX)_H-TPT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 979.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes

Part Number
H-TPT-1/2-14
H-TPT-1/4-19
H-TPT-1/8-28
H-TPT-1/16-28
H-TPT-3/8-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 3,161.00

HSS TAP 1 Piece(s) 5 Day(s) R1/2148018358307704

฿ 1,254.00

HSS TAP 1 Piece(s) 5 Day(s) R1/4196211288307702

฿ 979.00

OSG TAP 1 Piece(s) 5 Day(s) R1/828558198307701

฿ 1,293.00

HSS TAP 1 Piece(s) 5 Day(s) R1/1628558188307700

฿ 2,030.00

HSS TAP 1 Piece(s) 5 Day(s) R3/8196514288307703

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4 External center NO Surface Coating Oxidizing