1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Taper Tap for Pipes General Use (Left-hand thread) TPT (TPT-L-1/2-14)

HSS TAP

Taper Tap for Pipes General Use (Left-hand thread) TPT (TPT-L-1/2-14)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes

 
Part Number
TPT-L-1/2-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 4,375.00

HSS TAP 1 Piece(s) 91 Day(s) R1/21480183523914

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4 External center -

Please check the type/dimensions/specifications of the part TPT-L-1/2-14 in the Taper Tap for Pipes General Use (Left-hand thread) TPT series.

Products with similar specification

Part Number
TPT-L-1-11
TPT-L-1/4-19
TPT-L-1/8-28
TPT-L-3/4-14
TPT-L-3/8-19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 13,767.00

1 Piece(s) 91 Day(s) R11195264523918

฿ 1,698.00

1 Piece(s) 91 Day(s) R1/41962112823912

฿ 1,174.00

1 Piece(s) 91 Day(s) R1/8285581923911

฿ 7,430.00

1 Piece(s) 91 Day(s) R3/41485233523916

฿ 2,779.00

1 Piece(s) 91 Day(s) R3/81965142823913