1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank・with Interrupted Threads(Shot Thread)_EX-LT-S-IRT

Long Shank・with Interrupted Threads(Shot Thread)_EX-LT-S-IRT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.

 
Part Number
EX-LT-S-IRT-1/2-14X150
EX-LT-S-IRT-1/4-19X120
EX-LT-S-IRT-1/4-19X150
EX-LT-S-IRT-1/8-28X120
EX-LT-S-IRT-1/8-28X150
EX-LT-S-IRT-1-11X150SALE
EX-LT-S-IRT-3/4-14X150
EX-LT-S-IRT-3/8-19X120
EX-LT-S-IRT-3/8-19X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 5,783.00

TAP 1 Piece(s) 91 Day(s) R1/214150182715775

฿ 2,499.00

TAP 1 Piece(s) 91 Day(s) R1/4191201119.515765

฿ 3,092.00

TAP 1 Piece(s) 91 Day(s) R1/4191501119.515766

฿ 2,144.00

TAP 1 Piece(s) 91 Day(s) R1/828120816.515760

฿ 2,864.00

TAP 1 Piece(s) 91 Day(s) R1/828150816.515761

฿ 13,856.00

฿ 11,984.05

TAP 1 Piece(s) 91 Day(s) R111150263515791

฿ 9,203.00

TAP 1 Piece(s) 91 Day(s) R3/414150232915783

฿ 3,959.00

TAP 1 Piece(s) 91 Day(s) R3/819120142115770

฿ 4,963.00

TAP 1 Piece(s) 91 Day(s) R3/819150142115771

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Carbide
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Stainless Steel (SUS) / Cast Iron (FC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 5 External center - Surface Coating Oxidizing
Protrusion Available