(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.
Part Number |
---|
EX-LT-IRT-1/2-14X150 |
EX-LT-IRT-1/4-19X120 |
EX-LT-IRT-1/4-19X150 |
EX-LT-IRT-1/8-28X120 |
EX-LT-IRT-1/8-28X150 |
EX-LT-IRT-1-11X150 |
EX-LT-IRT-3/4-14X150 |
EX-LT-IRT-3/8-19X120 |
EX-LT-IRT-3/8-19X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,783.00 | TAP | 1 Piece(s) | 91 Day(s) | R1/2 | 14 | 150 | 18 | 35 | 15725 | ||
฿ 2,363.00 | TAP | 1 Piece(s) | 91 Day(s) | R1/4 | 19 | 120 | 11 | 28 | 15715 | ||
฿ 2,955.00 | TAP | 1 Piece(s) | 91 Day(s) | R1/4 | 19 | 150 | 11 | 28 | 15716 | ||
฿ 2,052.00 | TAP | 1 Piece(s) | 91 Day(s) | R1/8 | 28 | 120 | 8 | 19 | 15710 | ||
฿ 2,750.00 | TAP | 1 Piece(s) | 91 Day(s) | R1/8 | 28 | 150 | 8 | 19 | 15711 | ||
฿ 13,856.00 ฿ 11,984.05 | TAP | 1 Piece(s) | 91 Day(s) | R1 | 11 | 150 | 26 | 45 | 15741 | ||
฿ 9,203.00 | TAP | 1 Piece(s) | 91 Day(s) | R3/4 | 14 | 150 | 23 | 35 | 15733 | ||
฿ 3,776.00 | TAP | 1 Piece(s) | 91 Day(s) | R3/8 | 19 | 120 | 14 | 28 | 15720 | ||
฿ 4,734.00 | TAP | 1 Piece(s) | 91 Day(s) | R3/8 | 19 | 150 | 14 | 28 | 15721 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Stainless Steel (SUS) / Cast Iron (FC) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
No. of Grooves | 5 | External center | - | Surface Coating | Oxidizing |
Protrusion | Available |
How can we improve?
How can we improve?