(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Effective for sideways machining of through holes and deep holes. The cutting oil acts on the cutting edge through the oil hole, enabling high-speed and high-precision tapping
Part Number |
---|
OIL-POT-OH2-M6X1X80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 550.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M6 | 1 | 80 | OH2 | 28 | 6 | 19 | - | 10350 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 4P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | No. of Grooves | 3 |
External center | NO | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part OIL-POT-OH2-M6X1X80 in the Pointed Tap Series With Oil Hole OIL-POT series.
Part Number |
---|
OIL-POT-OH2-M6X1X100 |
OIL-POT-OH2-M6X1X120 |
OIL-POT-OH3-M10X1.25X120 |
OIL-POT-OH3-M10X1.5X120 |
OIL-POT-OH3-M10X1.5X150 |
OIL-POT-OH3-M10X1.5X80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 892.00 | 1 Piece(s) | 91 Day(s) | M6 | 1 | 100 | OH2 | 28 | 6 | 19 | - | 10351 | ||
฿ 1,182.00 | 1 Piece(s) | 91 Day(s) | M6 | 1 | 120 | OH2 | 28 | 6 | 19 | - | 10352 | ||
฿ 1,576.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 120 | OH3 | 34 | 7 | 24 | - | 10371 | ||
฿ 1,619.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 120 | OH3 | 34 | 7 | 24 | - | 10366 | ||
฿ 2,200.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 150 | OH3 | 34 | 7 | 24 | - | 10367 | ||
฿ 1,001.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 80 | OH3 | 34 | 7 | 24 | - | 10364 |
How can we improve?
How can we improve?