1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pointed Tap for Difficult-To-Cut Materials CPM-POT (Part Number)

TAP

Pointed Tap for Difficult-To-Cut Materials CPM-POT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 298.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The work material is ideal for through hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC

Part Number
CPM-POT-OH4-M12X1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 856.00

TAP 1 Piece(s) 91 Day(s) M121.2582OH4488.5329NO-22174

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-POT-OH4-M12X1.25 in the Pointed Tap for Difficult-To-Cut Materials CPM-POT series.

Products with similar specification

Part Number
CPM-POT-OH2-M2.5X0.45
CPM-POT-OH2-M2.6X0.45
CPM-POT-OH2-M2X0.4
CPM-POT-OH4-M14X2
CPM-POT-OH4-M16X2
CPM-POT-OH4-M18X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 540.00

1 Piece(s) Available Same day M2.50.4544OH2-3214YESAvailable22108

฿ 583.00

1 Piece(s) Available Same day M2.60.4544OH2-3214YESAvailable22110

฿ 774.00

1 Piece(s) Same day M20.440OH2-3212YESAvailable22104

฿ 1,742.00

1 Piece(s) Available Same day M14288OH44810.5330NO-22178

฿ 2,335.00

1 Piece(s) Same day M16295OH45212.5432NO-22186

฿ 3,195.00

1 Piece(s) Available Same day M181.5100OH45514437NO-22198