(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Particularly suitable for workpieces which are easily scorched because the screw tapping length is particularly long.
Part Number |
---|
EX-DH-POT-OH2-NO8-36UNF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 381.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.8UN | 36 | 52 | OH2 | 21 | 5 | 3 | 10 | YES | Available | 21715 |
Loading...
Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-DH-POT-OH2-NO8-36UNF in the Pointed Tap for Deep Holes EX-DH-POT series.
Part Number |
---|
EX-DH-POT-OH2-M2.5X0.45 |
EX-DH-POT-OH2-M2.6X0.45 |
EX-DH-POT-OH2-M3.5X0.6 |
EX-DH-POT-OH3-1/2-13UNC |
EX-DH-POT-OH3-1/2-20UNF |
EX-DH-POT-OH3-1/4-20UNC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 429.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.5 | 0.45 | 44 | OH2 | 16 | 3 | 2 | 7 | YES | Available | 17395 | ||
฿ 381.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.6 | 0.45 | 44 | OH2 | 16 | 3 | 2 | 7 | YES | Available | 17398 | ||
฿ 333.00 | 1 Piece(s) | 91 Day(s) | Meter | M3.5 | 0.6 | 48 | OH2 | 20 | 4 | 3 | 9 | YES | Available | 17412 | ||
฿ 1,017.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/2UN | 13 | 85 | OH3 | 48 | 9 | 3 | 20 | NO | - | 21741 | ||
฿ 1,017.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/2UN | 20 | 85 | OH3 | 48 | 9 | 3 | 20 | NO | - | 21743 | ||
฿ 402.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UN | 20 | 62 | OH3 | 29 | 6 | 3 | 12 | YES | Available | 21725 |
How can we improve?
How can we improve?