(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Particularly suitable for workpieces which are easily scorched because the screw tapping length is particularly long.
Part Number |
---|
EX-DH-POT-OH2-NO5-40UNC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 398.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.5UN | 40 | 46 | OH2 | 19 | 4 | 3 | 8 | YES | Available | 21705 |
Loading...
Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-DH-POT-OH2-NO5-40UNC in the Pointed Tap for Deep Holes EX-DH-POT series.
Part Number |
---|
EX-DH-POT-OH2-M2.5X0.45 |
EX-DH-POT-OH2-M2.6X0.45 |
EX-DH-POT-OH2-M3.5X0.6 |
EX-DH-POT-OH2-NO5-44UNF |
EX-DH-POT-OH2-NO6-32UNC |
EX-DH-POT-OH2-NO6-40UNF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 429.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.5 | 0.45 | 44 | OH2 | 16 | 3 | 2 | 7 | YES | Available | 17395 | ||
฿ 381.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.6 | 0.45 | 44 | OH2 | 16 | 3 | 2 | 7 | YES | Available | 17398 | ||
฿ 333.00 | 1 Piece(s) | 91 Day(s) | Meter | M3.5 | 0.6 | 48 | OH2 | 20 | 4 | 3 | 9 | YES | Available | 17412 | ||
฿ 398.00 | 1 Piece(s) | 91 Day(s) | Unified | No.5UN | 44 | 46 | OH2 | 19 | 4 | 3 | 8 | YES | Available | 21707 | ||
฿ 390.00 | 1 Piece(s) | 91 Day(s) | Unified | No.6UN | 32 | 48 | OH2 | 21 | 4 | 3 | 8 | YES | Available | 21709 | ||
฿ 390.00 | 1 Piece(s) | 91 Day(s) | Unified | No.6UN | 40 | 48 | OH2 | 21 | 4 | 3 | 8 | YES | Available | 21711 |
How can we improve?
How can we improve?