1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Tap for Deep Holes EX-DH-POT (Part Number)

HSS TAP

Pointed Tap for Deep Holes EX-DH-POT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Particularly suitable for workpieces which are easily scorched because the screw tapping length is particularly long.

Part Number
EX-DH-POT-OH3-M12X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 988.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM12182OH3488.5318NO-17550

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-DH-POT-OH3-M12X1 in the Pointed Tap for Deep Holes EX-DH-POT series.

Products with similar specification

Part Number
EX-DH-POT-OH2-M2.5X0.45
EX-DH-POT-OH2-M2.6X0.45
EX-DH-POT-OH2-M3.5X0.6
EX-DH-POT-OH3-M12X1.5
EX-DH-POT-OH3-M14X1.5
EX-DH-POT-OH3-M16X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 429.00

1 Piece(s) 91 Day(s) MeterM2.50.4544OH216327YESAvailable17395

฿ 381.00

1 Piece(s) 91 Day(s) MeterM2.60.4544OH216327YESAvailable17398

฿ 333.00

1 Piece(s) 91 Day(s) MeterM3.50.648OH220439YESAvailable17412

฿ 805.00

1 Piece(s) 91 Day(s) MeterM121.582OH3488.5318NO-17542

฿ 1,113.00

1 Piece(s) 91 Day(s) MeterM141.588OH34810.5320NO-17570

฿ 1,480.00

1 Piece(s) 91 Day(s) MeterM161.595OH35212.5320NO-17594