1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pointed Tap for Deep Holes EX-DH-POT (Part Number)

HSS TAP

Pointed Tap for Deep Holes EX-DH-POT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Particularly suitable for workpieces which are easily scorched because the screw tapping length is particularly long.

Part Number
EX-DH-POT-OH3-M3X0.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 314.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM30.646OH319439YESAvailable17402

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-DH-POT-OH3-M3X0.6 in the Pointed Tap for Deep Holes EX-DH-POT series.

Products with similar specification

Part Number
EX-DH-POT-OH2-M2.5X0.45
EX-DH-POT-OH2-M2.6X0.45
EX-DH-POT-OH2-M3.5X0.6
EX-DH-POT-OH3-M42X1.5
EX-DH-POT-OH3-M4X0.7
EX-DH-POT-OH3-M4X0.75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 429.00

1 Piece(s) 91 Day(s) MeterM2.50.4544OH216327YESAvailable17395

฿ 381.00

1 Piece(s) 91 Day(s) MeterM2.60.4544OH216327YESAvailable17398

฿ 333.00

1 Piece(s) 91 Day(s) MeterM3.50.648OH220439YESAvailable17412

฿ 14,174.00

1 Piece(s) 91 Day(s) MeterM421.5120OH34932420NO-17797

฿ 299.00

1 Piece(s) 91 Day(s) MeterM40.752OH3215310YESAvailable17430

฿ 299.00

1 Piece(s) 91 Day(s) MeterM40.7552OH3215310YESAvailable17426