(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For standard point taps, it is used when the protruding length of the screw is insufficient.
Part Number |
---|
EX-LT-POT-OH3-M12X1.5X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,017.00 | TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.5 | 100 | OH3 | - | 48 | 8.5 | 3 | 29 | NO | - | 13074 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-LT-POT-OH3-M12X1.5X100 in the Long Shank・General Application_EX-LT-POT series.
Part Number |
---|
EX-LT-POT-M4X0.7X100-L |
EX-LT-POT-M5X0.8X100-L |
EX-LT-POT-M6X1X100-L |
EX-LT-POT-OH3-M12X1.5X120 |
EX-LT-POT-OH3-M12X1.5X150 |
EX-LT-POT-OH3-M12X1.5X200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 835.00 | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 100 | OH2 | Left Screw | - | 5 | - | 13 | YES | - | 21318 | ||
฿ 730.00 | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 100 | OH2 | Left Screw | - | 5.5 | - | 16 | YES | - | 21326 | ||
฿ 623.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 100 | OH2 | Left Screw | - | 6 | - | 19 | YES | - | 21334 | ||
฿ 1,129.00 | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.5 | 120 | OH3 | - | 48 | 8.5 | 3 | 29 | NO | - | 13075 | ||
฿ 1,658.00 | 1 Piece(s) | 5 Day(s) | Meter | M12 | 1.5 | 150 | OH3 | - | 48 | 8.5 | 3 | 29 | NO | - | 13076 | ||
฿ 2,009.00 | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.5 | 200 | OH3 | - | 48 | 8.5 | 3 | 29 | NO | - | 13077 |
How can we improve?
How can we improve?