1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank・General Application_EX-LT-POT (Part Number)

TAP

Long Shank・General Application_EX-LT-POT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 423.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For standard point taps, it is used when the protruding length of the screw is insufficient.

Part Number
EX-LT-POT-OH5-M12X1.75X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,658.00

TAP 1 Piece(s) 91 Day(s) MeterM121.75150OH5-488.5329NO-13864

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-POT-OH5-M12X1.75X150 in the Long Shank・General Application_EX-LT-POT series.

Products with similar specification

Part Number
EX-LT-POT-M4X0.7X100-L
EX-LT-POT-M5X0.8X100-L
EX-LT-POT-M6X1X100-L
EX-LT-POT-OH5-M8X1.25X100
EX-LT-POT-OH5-M8X1.25X150
EX-LT-POT-W1-8X150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 835.00

1 Piece(s) 91 Day(s) MeterM40.7100OH2Left Screw-5-13YES-21318

฿ 730.00

1 Piece(s) 91 Day(s) MeterM50.8100OH2Left Screw-5.5-16YES-21326

฿ 623.00

1 Piece(s) 91 Day(s) MeterM61100OH2Left Screw-6-19YES-21334

฿ 652.00

1 Piece(s) 91 Day(s) MeterM81.25100OH5-376.2322YESAvailable13860

฿ 1,117.00

1 Piece(s) 91 Day(s) MeterM81.25150OH5-376.2322YESAvailable13861

฿ 5,167.00

1 Piece(s) 91 Day(s) WitW18150OH3Right Screw-20-45NO-13912