1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pointed Tap Series, General Purpose EX-POT (Part Number)

HSS TAP

Pointed Tap Series, General Purpose EX-POT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 176.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way

Part Number
EX-POT-OH1-NO2-56UNC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 443.00

HSS TAP 1 Piece(s) 5 Day(s) UnifiedNo.2UN5642OH1-163213YESAvailable16900

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-POT-OH1-NO2-56UNC in the Pointed Tap Series, General Purpose EX-POT series.

Products with similar specification

Part Number
EX-POT-OH1-M1.4X0.3
EX-POT-OH1-M1.6X0.35
EX-POT-OH1-M1.7X0.35
EX-POT-OH1-NO2-64UNF
EX-POT-OH1-NO3-48UNC
EX-POT-OH1-NO3-56UNF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 444.00

1 Piece(s) 5 Day(s) MeterM1.40.334OH1--329NOAvailable16010

฿ 444.00

1 Piece(s) Same day MeterM1.60.3536OH1--3210NOAvailable16014

฿ 402.00

1 Piece(s) Same day MeterM1.70.3536OH1--3211NOAvailable16019

฿ 443.00

1 Piece(s) 5 Day(s) UnifiedNo.2UN6442OH1-163213YESAvailable16903

฿ 378.00

1 Piece(s) 5 Day(s) UnifiedNo.3UN4844OH1-213214YESAvailable16906

฿ 378.00

1 Piece(s) 5 Day(s) UnifiedNo.3UN5644OH1-213214YESAvailable16909