(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way
Part Number |
---|
EX-POT-OH3-M14X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,043.00 | HSS TAP | 1 Piece(s) | Same day | Meter | M14 | 1.25 | 88 | OH3 | - | 48 | 10.5 | 3 | 30 | NO | - | 16216 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-POT-OH3-M14X1.25 in the Pointed Tap Series, General Purpose EX-POT series.
Part Number |
---|
EX-POT-OH1-M1.4X0.3 |
EX-POT-OH1-M1.6X0.35 |
EX-POT-OH1-M1.7X0.35 |
EX-POT-OH3-M14X1.5 |
EX-POT-OH3-M14X1.5-L |
EX-POT-OH3-M15X1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 444.00 | 1 Piece(s) | 5 Day(s) | Meter | M1.4 | 0.3 | 34 | OH1 | - | - | 3 | 2 | 9 | NO | Available | 16010 | ||
฿ 444.00 | 1 Piece(s) | Same day | Meter | M1.6 | 0.35 | 36 | OH1 | - | - | 3 | 2 | 10 | NO | Available | 16014 | ||
฿ 402.00 | 1 Piece(s) | Same day | Meter | M1.7 | 0.35 | 36 | OH1 | - | - | 3 | 2 | 11 | NO | Available | 16019 | ||
฿ 686.00 | 1 Piece(s) | Same day | Meter | M14 | 1.5 | 88 | OH3 | - | 48 | 10.5 | 3 | 30 | NO | - | 15512 | ||
฿ 1,175.00 | 1 Piece(s) | 5 Day(s) | Meter | M14 | 1.5 | 88 | OH3 | Left Screw | 48 | 10.5 | 3 | 30 | NO | - | 16606 | ||
฿ 1,571.00 | 1 Piece(s) | 91 Day(s) | Meter | M15 | 1 | 95 | OH3 | - | 52 | 10.5 | 3 | 32 | NO | - | 16244 |
How can we improve?
How can we improve?