(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries
Part Number |
---|
V-TI-POT-M3X0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 912.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M3 | 0.5 | 46 | OH3 | 19 | 4 | 18 | YES | 28760 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | Included |
Coating Type | TiCN | No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part V-TI-POT-M3X0.5 in the For Pointed Tap for Titanium Alloy V-TI-POT series.
Part Number |
---|
V-TI-POT-1/4-28UNJF |
V-TI-POT-3/8-16UNJC |
V-TI-POT-3/8-24UNJF |
V-TI-POT-M4X0.7 |
V-TI-POT-M5X0.8 |
V-TI-POT-M6X1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 988.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | OH2 | - | 6 | 24 | YES | 8316661 | ||
฿ 1,362.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8UNJ | 16 | 75 | OH3 | 41 | 8.5 | 24 | NO | 8316676 | ||
฿ 1,362.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | OH3 | 41 | 8.5 | 24 | NO | 8316682 | ||
฿ 887.00 | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 52 | OH3 | 21 | 5 | 20 | YES | 28763 | ||
฿ 905.00 | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 60 | OH3 | 29 | 5.5 | 22 | YES | 28766 | ||
฿ 923.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 62 | OH3 | - | 6 | 24 | YES | 28769 |
How can we improve?
How can we improve?