1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Pointed Tap for Titanium Alloy V-TI-POT (Part Number)

HSS TAP

For Pointed Tap for Titanium Alloy V-TI-POT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 887.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries

Part Number
V-TI-POT-M4X0.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 887.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM40.752OH321520YES28763

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Coating Type TiCN No. of Grooves 3

Please check the type/dimensions/specifications of the part V-TI-POT-M4X0.7 in the For Pointed Tap for Titanium Alloy V-TI-POT series.

Products with similar specification

Part Number
V-TI-POT-1/4-28UNJF
V-TI-POT-3/8-16UNJC
V-TI-POT-3/8-24UNJF
V-TI-POT-M5X0.8
V-TI-POT-M6X1
V-TI-POT-M8X1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 988.00

1 Piece(s) 91 Day(s) Unified1/4UNJ2862OH2-624YES8316661

฿ 1,362.00

1 Piece(s) 91 Day(s) Unified3/8UNJ1675OH3418.524NO8316676

฿ 1,362.00

1 Piece(s) 91 Day(s) Unified3/8-UNJ2475OH3418.524NO8316682

฿ 905.00

1 Piece(s) 91 Day(s) MeterM50.860OH3295.522YES28766

฿ 923.00

1 Piece(s) 91 Day(s) MeterM6162OH3-624YES28769

฿ 1,203.00

1 Piece(s) 91 Day(s) MeterM8170OH339.5722YES28774