1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LH Spiral SYNCHRO Tap for Aluminum_HS-AL-RFT

LH Spiral SYNCHRO Tap for Aluminum_HS-AL-RFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 439.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision female threading of aluminum and aluminum alloy.

Part Number
HS-AL-RFT-M2X0.4
HS-AL-RFT-M2.6X0.45
HS-AL-RFT-M3X0.5
HS-AL-RFT-M4X0.7
HS-AL-RFT-M5X0.8
HS-AL-RFT-M6X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 792.00

TAP 1 Piece(s) 91 Day(s) M20.440OH2-3128305002

฿ 557.00

TAP 1 Piece(s) 91 Day(s) M2.60.4544OH2-3148305008

฿ 454.00

TAP 1 Piece(s) 91 Day(s) M30.546OH3194118305010

฿ 439.00

TAP 1 Piece(s) 91 Day(s) M40.752OH3216138305014

฿ 454.00

TAP 1 Piece(s) 91 Day(s) M50.860OH3246168305018

฿ 483.00

TAP 1 Piece(s) 91 Day(s) M6162OH3296198305022

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 6P Tool Material Type Vanadium high-speed steel
Work Material Copper (Cu) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated No. of Grooves 2
External center YES