(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Exerts power in Ni-base heat-resistant alloy (Inconel® 718, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries
Part Number |
---|
NI-POT-1/2-13UNJC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,615.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/2UNJ | 13 | 85 | OH4 | 45 | 10.5 | 29 | NO | Available | 8317100 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Nickel-Based Alloy (Inconel Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated | No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part NI-POT-1/2-13UNJC in the Spiral Point Tap, Ni-Based Super Heat Resistant Alloys, NI-POT-M12/-NO10, 3 Grooves series.
Part Number |
---|
NI-POT-1/2-20UNJF |
NI-POT-1/4-20UNJC |
NI-POT-1/4-28UNJF |
NI-POT-3/8-16UNJC |
NI-POT-3/8-24UNJF |
NI-POT-5/16-18UNJC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,615.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/2UNJ | 20 | 85 | OH3 | 45 | 10.5 | 29 | NO | Available | 8317106 | ||
฿ 657.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 20 | 62 | OH3 | - | 6 | 24 | YES | Available | 8317058 | ||
฿ 657.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | OH2 | - | 6 | 24 | YES | Available | 8317061 | ||
฿ 943.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8UNJ | 16 | 75 | OH3 | 41 | 8.5 | 24 | NO | Available | 8317076 | ||
฿ 943.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | OH3 | 41 | 8.5 | 24 | NO | Available | 8317082 | ||
฿ 805.00 | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 18 | 70 | OH3 | 36 | 7 | 22 | YES | Available | 8317067 |
How can we improve?
How can we improve?