1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Planet Cutter Series MC - Planet Cutter PNGT (Part Number)

TAP

Planet Cutter Series MC - Planet Cutter PNGT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

Part Number
PNGT-16X40XP3-INT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Application Size Protrusion Tool No.

฿ 16,301.00

TAP 1 Piece(s) 91 Day(s) Meter312516405016420--8306036

Loading...

  1. 1
 

Basic Information

Tool Material Type Cobalt High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.) Tap Model Tapping Cutter
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part PNGT-16X40XP3-INT in the Planet Cutter Series MC - Planet Cutter PNGT series.

Products with similar specification

Part Number
PNGT-10X25XP1-INT
PNGT-10X25XP1.5-INT
PNGT-12X20XG14-INT
PNGT-20X32XG11-INT
PNGT-20X32XRC11-125X32X20
PNGT-20X32XRP11-INT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Application Size Protrusion Tool No.

฿ 10,252.00

1 Piece(s) 91 Day(s) Meter19010253210414--8306012

฿ 9,385.00

1 Piece(s) 91 Day(s) Meter1.59010253210414--8306013

฿ 13,751.00

1 Piece(s) 91 Day(s) Pipe Parallel14951220-124-1/2〜7/8Available8306134

฿ 16,464.00

1 Piece(s) 91 Day(s) Pipe Parallel11125203242.5205-1〜3-1/2Available8306138

฿ 19,451.00

1 Piece(s) 91 Day(s) Pipe Taper11125203242.5205-1・1-1/4・1-1/2・2-8306118

฿ 11,552.00

1 Piece(s) 91 Day(s) Pipe Parallel11125203242.5205-1〜3-1/2Available8306128