(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC
Part Number |
---|
CPM-LT-5P-M10X1.5-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,651.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 5P | 150 | OH3 | 41 | 7 | 4 | 24 | NO | - | 78452 |
Loading...
Thread Types | Meter | Tool Material Type | Powdered High-Speed Steel | Work Material | High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part CPM-LT-5P-M10X1.5-150 in the CPM Straight Flutes Tap with Long Shank_CPM-LT series.
Part Number |
---|
CPM-LT-2P-M12X1.5-150 |
CPM-LT-2P-M12X1.75-150 |
CPM-LT-2P-M14X1.5-150 |
CPM-LT-5P-M12X1.25-150 |
CPM-LT-5P-M12X1.5-150 |
CPM-LT-5P-M12X1.75-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,108.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 2P | 150 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 78483 | ||
฿ 2,108.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 2P | 150 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 78475 | ||
฿ 2,704.00 | 1 Piece(s) | 5 Day(s) | M14 | 1.5 | 2P | 150 | OH3 | 48 | 10.5 | 4 | 30 | NO | - | 78513 | ||
฿ 2,108.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 5P | 150 | OH4 | 48 | 8.5 | 4 | 29 | NO | - | 78490 | ||
฿ 2,108.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 5P | 150 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 78482 | ||
฿ 2,108.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 5P | 150 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 78474 |
How can we improve?
How can we improve?