1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CPM Straight Flutes Tap with Long Shank_CPM-LT (Part Number)

HSS TAP

CPM Straight Flutes Tap with Long Shank_CPM-LT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC

Part Number
CPM-LT-2P-M3X0.5-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 943.00

HSS TAP 1 Piece(s) 5 Day(s) M30.52P100OH3194311YESAvailable78411

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Powdered High-Speed Steel Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-LT-2P-M3X0.5-100 in the CPM Straight Flutes Tap with Long Shank_CPM-LT series.

Products with similar specification

Part Number
CPM-LT-2P-M12X1.5-150
CPM-LT-2P-M12X1.75-150
CPM-LT-2P-M14X1.5-150
CPM-LT-2P-M4X0.7-100
CPM-LT-2P-M5X0.8-100
CPM-LT-2P-M6X1-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 2,108.00

1 Piece(s) 5 Day(s) M121.52P150OH3488.5429NO-78483

฿ 2,108.00

1 Piece(s) 5 Day(s) M121.752P150OH3488.5429NO-78475

฿ 2,704.00

1 Piece(s) 5 Day(s) M141.52P150OH34810.5430NO-78513

฿ 853.00

1 Piece(s) 5 Day(s) M40.72P100OH3215313YES-78417

฿ 739.00

1 Piece(s) 5 Day(s) M50.82P100OH3245.5316YES-78423

฿ 632.00

1 Piece(s) 5 Day(s) M612P100OH3296319YES-78429