1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tungsten Carbide Straight Flutes Tap_OTT (Part Number)

OSG TAP

Tungsten Carbide Straight Flutes Tap_OTT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

Part Number
OTT-1.5P-OH3-M1.8X0.35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 3,352.00

OSG TAP 1 Piece(s) 5 Day(s) M1.80.351.5P36OH33311YESAvailable22803

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part OTT-1.5P-OH3-M1.8X0.35 in the Tungsten Carbide Straight Flutes Tap_OTT series.

Products with similar specification

Part Number
OTT-1.5P-OH2-M1.4X0.3
OTT-1.5P-OH3-M1.6X0.35
OTT-1.5P-OH3-M1.7X0.35
OTT-1.5P-OH3-M10X1
OTT-1.5P-OH3-M12X1
OTT-1.5P-OH3-M2.3X0.4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 3,757.00

1 Piece(s) 5 Day(s) M1.40.31.5P34OH2339YESAvailable22800

฿ 3,352.00

1 Piece(s) 5 Day(s) M1.60.351.5P36OH3339YESAvailable22801

฿ 3,352.00

1 Piece(s) 5 Day(s) M1.70.351.5P36OH33311YESAvailable22802

฿ 4,479.00

1 Piece(s) 5 Day(s) M1011.5P75OH37420NO-22835

฿ 5,865.00

1 Piece(s) 5 Day(s) M1211.5P80OH38.5424NO-22841

฿ 2,944.00

1 Piece(s) 5 Day(s) M2.30.41.5P42OH33313YESAvailable22806