(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.
Part Number |
---|
OTT-1.5P-OH5-M22X2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,011.00 | CARBIDE TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 1.5P | 115 | OH5 | 17 | 4 | 35 | NO | - | 24068 |
Loading...
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part OTT-1.5P-OH5-M22X2.5 in the Tungsten Carbide Straight Flutes Tap_OTT series.
Part Number |
---|
OTT-1.5P-OH3-M1.8X0.35 |
OTT-1.5P-OH3-M10X1 |
OTT-1.5P-OH3-M12X1 |
OTT-1.5P-OH5-M24X3 |
OTT-3P-OH2-M1.4X0.3 |
OTT-3P-OH3-M1.6X0.35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,352.00 | 1 Piece(s) | 5 Day(s) | M1.8 | 0.35 | 1.5P | 36 | OH3 | 3 | 3 | 11 | YES | Available | 22803 | ||
฿ 4,479.00 | 1 Piece(s) | 5 Day(s) | M10 | 1 | 1.5P | 75 | OH3 | 7 | 4 | 20 | NO | - | 22835 | ||
฿ 5,865.00 | 1 Piece(s) | 5 Day(s) | M12 | 1 | 1.5P | 80 | OH3 | 8.5 | 4 | 24 | NO | - | 22841 | ||
฿ 15,762.00 | 1 Piece(s) | 5 Day(s) | M24 | 3 | 1.5P | 120 | OH5 | 19 | 4 | 35 | NO | - | 24074 | ||
฿ 3,757.00 | 1 Piece(s) | 5 Day(s) | M1.4 | 0.3 | 3P | 34 | OH2 | 3 | 3 | 9 | NO | Available | 24000 | ||
฿ 3,352.00 | 1 Piece(s) | 5 Day(s) | M1.6 | 0.35 | 3P | 36 | OH3 | 3 | 3 | 9 | NO | Available | 24001 |
How can we improve?
How can we improve?