(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.
Part Number |
---|
OTT-1.5P-OH3-M2X0.4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,763.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M2 | 0.4 | 1.5P | 40 | OH3 | 3 | 3 | 12 | YES | Available | 22804 |
Loading...
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part OTT-1.5P-OH3-M2X0.4 in the Tungsten Carbide Straight Flutes Tap_OTT series.
Part Number |
---|
OTT-1.5P-OH3-M1.8X0.35 |
OTT-1.5P-OH3-M10X1 |
OTT-1.5P-OH3-M12X1 |
OTT-1.5P-OH3-M3X0.5 |
OTT-1.5P-OH3-M4X0.7 |
OTT-1.5P-OH3-M5X0.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,352.00 | 1 Piece(s) | 5 Day(s) | M1.8 | 0.35 | 1.5P | 36 | OH3 | 3 | 3 | 11 | YES | Available | 22803 | ||
฿ 4,479.00 | 1 Piece(s) | 5 Day(s) | M10 | 1 | 1.5P | 75 | OH3 | 7 | 4 | 20 | NO | - | 22835 | ||
฿ 5,865.00 | 1 Piece(s) | 5 Day(s) | M12 | 1 | 1.5P | 80 | OH3 | 8.5 | 4 | 24 | NO | - | 22841 | ||
฿ 2,080.00 | 1 Piece(s) | 61 Day(s) | M3 | 0.5 | 1.5P | 46 | OH3 | 4 | 3 | 11 | YES | Available | 22810 | ||
฿ 2,199.00 | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 1.5P | 52 | OH3 | 5 | 3 | 13 | YES | Available | 22814 | ||
฿ 2,311.00 | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 1.5P | 60 | OH3 | 5.5 | 3 | 16 | YES | Available | 22817 |
How can we improve?
How can we improve?