(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for all kinds of cast iron, such as gray cast iron, spheroidal graphite cast iron, and malleable cast iron, as well as brass castings.
Part Number |
---|
EX-FC-HT-3P-M8X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 337.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 3P | 70 | OH4 | 37 | 6.2 | 4 | 22 | NO | - | 24548 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | Non-Coated | Surface Coating | Nitriding Treatment |
Please check the type/dimensions/specifications of the part EX-FC-HT-3P-M8X1.25 in the Straight Flutes Tap for Cast Iron_EX-FC-HT series.
Part Number |
---|
EX-FC-HT-1.5P-M10X1 |
EX-FC-HT-1.5P-M10X1.25 |
EX-FC-HT-1.5P-M10X1.5 |
EX-FC-HT-1.5P-M12X1 |
EX-FC-HT-1.5P-M12X1.25 |
EX-FC-HT-1.5P-M12X1.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 661.00 | 1 Piece(s) | Available | Same day | M10 | 1 | 1.5P | 75 | OH3 | 41 | 7 | 4 | 24 | NO | - | 24565 | |
฿ 431.00 | 1 Piece(s) | 61 Day(s) | M10 | 1.25 | 1.5P | 75 | OH4 | 41 | 7 | 4 | 24 | NO | - | 24561 | ||
฿ 431.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 1.5P | 75 | OH4 | 41 | 7 | 4 | 24 | NO | - | 24557 | ||
฿ 908.00 | 1 Piece(s) | 61 Day(s) | M12 | 1 | 1.5P | 82 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 24589 | ||
฿ 734.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 1.5P | 82 | OH4 | 48 | 8.5 | 4 | 29 | NO | - | 24585 | ||
฿ 734.00 | 1 Piece(s) | 61 Day(s) | M12 | 1.5 | 1.5P | 82 | OH4 | 48 | 8.5 | 4 | 29 | NO | - | 24581 |
How can we improve?
How can we improve?