(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for heat treated chromium steel, nickel chrome steel, manganese steel, tool steel, etc., with high hardness.
Part Number |
---|
EX-SH-HT-2.5P-M12X1.5 |
EX-SH-HT-2.5P-M20X2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 805.00 | HSS TAP | 1 Piece(s) | Same day | M12 | 1.5 | 82 | OH2 | 48 | 8.5 | 29 | 24347 | ||
฿ 2,659.00 | HSS TAP | 1 Piece(s) | Same day | M20 | 2.5 | 105 | OH3 | 58 | 15 | 37 | 24381 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) | Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | No. of Grooves | 4 |
External center | NO |
How can we improve?
How can we improve?