1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap for General Use Long Shank EX-LT (Part Number)

HSS TAP

Hand Tap for General Use Long Shank EX-LT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long shank type.
Tool Material: Vanadium high-speed steel
Work material: general steel / cast iron / aluminum / copper

Part Number
EX-LT-5P-1/2-13UNCX150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,555.00

HSS TAP 1 Piece(s) 91 Day(s) Unified1/2UN135P150OH2-489429NO-11963

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap
Bore Model For Through Holes / For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-5P-1/2-13UNCX150 in the Hand Tap for General Use Long Shank EX-LT series.

Products with similar specification

Part Number
EX-LT-1.5P-1/2-20UNFX150
EX-LT-1.5P-1/4-20UNCX150
EX-LT-1.5P-1/4-28UNFX150
EX-LT-5P-1/2-20UNFX150
EX-LT-5P-1/4-20UNCX150
EX-LT-5P-1/4-28UNFX150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,555.00

1 Piece(s) 91 Day(s) Unified1/2UN201.5P150OH2-489429NO-11966

฿ 887.00

1 Piece(s) 91 Day(s) Unified1/4UN201.5P150OH2-296319YES-11952

฿ 887.00

1 Piece(s) 91 Day(s) Unified1/4UN281.5P150OH2-296319YES-11954

฿ 1,555.00

1 Piece(s) 91 Day(s) Unified1/2UN205P150OH2-489429NO-11965

฿ 887.00

1 Piece(s) 91 Day(s) Unified1/4UN205P150OH2-296319YES-11951

฿ 887.00

1 Piece(s) 91 Day(s) Unified1/4UN285P150OH2-296319YES-11953