(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long shank type.
Tool Material: Vanadium high-speed steel
Work material: general steel / cast iron / aluminum / copper
Part Number |
---|
EX-LT-1.5P-M2.3X0.4X80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 766.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M2.3 | 0.4 | 1.5P | 80 | OH1 | - | - | 3 | 3 | 13 | YES | Available | 15049 |
Loading...
Please check the type/dimensions/specifications of the part EX-LT-1.5P-M2.3X0.4X80 in the Hand Tap for General Use Long Shank EX-LT series.
Part Number |
---|
EX-LT-1.5P-1/2-20UNFX150 |
EX-LT-1.5P-1/4-20UNCX150 |
EX-LT-1.5P-1/4-28UNFX150 |
EX-LT-1.5P-M2.5X0.45X100 |
EX-LT-1.5P-M2.5X0.45X80 |
EX-LT-1.5P-M2.6X0.45X100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,555.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/2UN | 20 | 1.5P | 150 | OH2 | - | 48 | 9 | 4 | 29 | NO | - | 11966 | ||
฿ 887.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UN | 20 | 1.5P | 150 | OH2 | - | 29 | 6 | 3 | 19 | YES | - | 11952 | ||
฿ 887.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UN | 28 | 1.5P | 150 | OH2 | - | 29 | 6 | 3 | 19 | YES | - | 11954 | ||
฿ 1,173.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.5 | 0.45 | 1.5P | 100 | OH1 | - | - | 3 | 3 | 14 | YES | Available | 15059 | ||
฿ 696.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.5 | 0.45 | 1.5P | 80 | OH1 | - | - | 3 | 3 | 14 | YES | Available | 15057 | ||
฿ 1,079.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.6 | 0.45 | 1.5P | 100 | OH1 | - | - | 3 | 3 | 14 | YES | Available | 15067 |
How can we improve?
How can we improve?