(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel hand tap.
Work material: Magnesium alloy casting (MC) compatible / zinc alloy casting (ZDC) compatible
Part Number |
---|
HT-9P-M9X0.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Set Content | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 675.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M9 | 0.75 | 9P | High-Speed Steel | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | None | 72 | OH2 | Right Screw | 36 | 7 | 4 | 20 | - | NO | - | - | 711 |
Loading...
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Type | Non-Coated |
---|
Please check the type/dimensions/specifications of the part HT-9P-M9X0.75 in the Hand Tap for General Use HT series.
Part Number |
---|
HT-1.5P-1-1/4-12UNF |
HT-1.5P-1-1/4-7UNC |
HT-1.5P-1-1/4-8UN |
HT-9P-M9X1 |
HT-9P-M9X1.25 |
HT-9P-NO0-80UNF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Set Content | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,972.00 | 1 Piece(s) | 91 Day(s) | Unified | 1"1/4UN | 12 | 1.5P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 105 | OH3 | Right Screw | 47 | 24 | 4 | 37 | - | NO | - | - | 4863 | ||
฿ 7,972.00 | 1 Piece(s) | 91 Day(s) | Unified | 1"1/4UN | 7 | 1.5P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 145 | OH3 | Right Screw | 77 | 24 | 4 | 51 | - | NO | - | - | 4853 | ||
฿ 8,575.00 | 1 Piece(s) | 91 Day(s) | Unified | 1"1/4UN | 8 | 1.5P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 145 | OH3 | Right Screw | 77 | 24 | 4 | 51 | - | NO | - | - | 4873 | ||
฿ 571.00 | 1 Piece(s) | 91 Day(s) | Meter | M9 | 1 | 9P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 72 | OH2 | Right Screw | 38 | 7 | 4 | 22 | - | NO | - | - | 701 | ||
฿ 452.00 | 1 Piece(s) | 91 Day(s) | Meter | M9 | 1.25 | 9P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 72 | OH2 | Right Screw | 38 | 7 | 4 | 22 | - | NO | - | - | 691 | ||
฿ 730.00 | 1 Piece(s) | 91 Day(s) | Unified | No.0UN | 80 | 9P | High-Speed Steel | Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] | None | 36 | OH1 | Right Screw | - | 3 | 3 | 8 | - | YES | - | Available | 3811 |
How can we improve?
How can we improve?