1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap for General Use HT (Part Number)

HSS TAP

Hand Tap for General Use HT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 84.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed steel hand tap.
Work material: Magnesium alloy casting (MC) compatible / zinc alloy casting (ZDC) compatible

Part Number
HT-9P-M2.6X0.35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Set Content Protrusion Tool No.

฿ 479.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM2.60.359PHigh-Speed SteelMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]None44OH1Right Screw-339.5-YES-Available361

Loading...

  1. 1
 

Basic Information

Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Type Non-Coated

Please check the type/dimensions/specifications of the part HT-9P-M2.6X0.35 in the Hand Tap for General Use HT series.

Products with similar specification

Part Number
HT-1.5P-1-1/4-12UNF
HT-1.5P-1-1/4-7UNC
HT-1.5P-1-1/4-8UN
HT-9P-M2.6X0.45
HT-9P-M20X2.5
HT-9P-M24X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Set Content Protrusion Tool No.

฿ 7,972.00

1 Piece(s) 91 Day(s) Unified1"1/4UN121.5PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None105OH3Right Screw4724437-NO--4863

฿ 7,972.00

1 Piece(s) 91 Day(s) Unified1"1/4UN71.5PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None145OH3Right Screw7724451-NO--4853

฿ 8,575.00

1 Piece(s) 91 Day(s) Unified1"1/4UN81.5PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None145OH3Right Screw7724451-NO--4873

฿ 270.00

1 Piece(s) 91 Day(s) MeterM2.60.459PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None44OH1Right Screw-339.5-YES-Available351

฿ 1,854.00

1 Piece(s) Available Same day MeterM202.59PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None105OH3Right Screw5815437-NO--1391

฿ 2,755.00

1 Piece(s) Same day MeterM241.59PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None120OH3Right Screw6619445-NO--1631