1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Straight Flutes Tap・Zero Tap for Die Castings_VP-DC-HT (VP-DC-HT-M10X1.5)

HSS TAP

Straight Flutes Tap・Zero Tap for Die Castings_VP-DC-HT (VP-DC-HT-M10X1.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent power for processing aluminum alloy castings etc. by using machines with perfect synchronous feed mechanism with rake angle 0° and strong cutting edge

Part Number
VP-DC-HT-M10X1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No.

฿ 2,365.00

HSS TAP 1 Piece(s) 5 Day(s) M101.575OH44174248312555

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 1.5P Tool Material Type Powdered High-Speed Steel
Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included Coating Type TiCN External center NO