1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Flutes Tap for Die Castings_EX-DC-HT (Part Number)

HSS TAP

Straight Flutes Tap for Die Castings_EX-DC-HT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for aluminum alloy casting, aluminum alloy die casting, zinc alloy die casting, etc.

Part Number
EX-DC-HT-1.5P-M8X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
No. of Grooves Thread Length Shank Diameter
(mm)
Protrusion Tool No.

฿ 514.00

HSS TAP 1 Piece(s) 91 Day(s) M811.5P70OH3374226.2Protrusion center: No24844

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type Non-Coated Link Diameter(mm) 8.5 Surface Coating Nitriding Treatment

Please check the type/dimensions/specifications of the part EX-DC-HT-1.5P-M8X1 in the Straight Flutes Tap for Die Castings_EX-DC-HT series.

Products with similar specification

Part Number
EX-DC-HT-1.5P-M10X1.25
EX-DC-HT-1.5P-M10X1.5
EX-DC-HT-1.5P-M12X1
EX-DC-HT-1.5P-M8X1.25
EX-DC-HT-1P-M1.7X0.35X80
EX-DC-HT-3P-M1.4X0.3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
No. of Grooves Thread Length Shank Diameter
(mm)
Protrusion Tool No.

฿ 527.00

1 Piece(s) 91 Day(s) M101.251.5P75OH4414247Protrusion center: No24859

฿ 527.00

1 Piece(s) 91 Day(s) M101.51.5P75OH4414247Protrusion center: No24855

฿ 908.00

1 Piece(s) 5 Day(s) M1211.5P82OH3484298.5Protrusion center: No24879

฿ 420.00

1 Piece(s) Same day M81.251.5P70OH4374226.2Protrusion center: No24842

฿ 785.00

1 Piece(s) Same day -----------

฿ 657.00

1 Piece(s) 91 Day(s) M1.40.33P34OH2-393Protrusion center: Available24787