(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for aluminum alloy casting, aluminum alloy die casting, zinc alloy die casting, etc.
Part Number |
---|
EX-DC-HT-1.5P-M8X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | No. of Grooves | Thread Length | Shank Diameter (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 420.00 | HSS TAP | 1 Piece(s) | Same day | M8 | 1.25 | 1.5P | 70 | OH4 | 37 | 4 | 22 | 6.2 | Protrusion center: No | 24842 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | Non-Coated | Link Diameter(mm) | 8.5 | Surface Coating | Nitriding Treatment |
Please check the type/dimensions/specifications of the part EX-DC-HT-1.5P-M8X1.25 in the Straight Flutes Tap for Die Castings_EX-DC-HT series.
Part Number |
---|
EX-DC-HT-1.5P-M10X1.25 |
EX-DC-HT-1.5P-M10X1.5 |
EX-DC-HT-1.5P-M12X1 |
EX-DC-HT-1P-M1.7X0.35X80 |
EX-DC-HT-3P-M1.4X0.3 |
EX-DC-HT-3P-M1.7X0.35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | No. of Grooves | Thread Length | Shank Diameter (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 527.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 1.5P | 75 | OH4 | 41 | 4 | 24 | 7 | Protrusion center: No | 24859 | ||
฿ 527.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 1.5P | 75 | OH4 | 41 | 4 | 24 | 7 | Protrusion center: No | 24855 | ||
฿ 908.00 | 1 Piece(s) | 5 Day(s) | M12 | 1 | 1.5P | 82 | OH3 | 48 | 4 | 29 | 8.5 | Protrusion center: No | 24879 | ||
฿ 785.00 | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 657.00 | 1 Piece(s) | 5 Day(s) | M1.4 | 0.3 | 3P | 34 | OH2 | - | 3 | 9 | 3 | Protrusion center: Available | 24787 | ||
฿ 598.00 | 1 Piece(s) | 5 Day(s) | M1.7 | 0.35 | 3P | 36 | OH2 | - | 3 | 11 | 3 | Protrusion center: Available | 24791 |
How can we improve?
How can we improve?