(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for aluminum alloy casting, aluminum alloy die casting, zinc alloy die casting, etc.
Part Number |
---|
EX-DC-HT-1.5P-M3X0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | No. of Grooves | Thread Length | Shank Diameter (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M3 | 0.5 | 1.5P | 46 | OH3 | 19 | 3 | 11 | 4 | Protrusion center: Available | 24811 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | Non-Coated | Link Diameter(mm) | 8.5 | Surface Coating | Nitriding Treatment |
How can we improve?
How can we improve?