1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Flutes Tap for Stainless Steels_EX-SUS-HT (Part Number)

HSS TAP

Straight Flutes Tap for Stainless Steels_EX-SUS-HT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for stainless steel, heat resistant steel, nickel manganese steel, and others. Suitable for carbon steel and alloy steel materials.

Part Number
EX-SUS-HT-5P-M12X1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 714.00

HSS TAP 1 Piece(s) 91 Day(s) M121.255P82OH2488.5329NO-22028

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-HT-5P-M12X1.25 in the Straight Flutes Tap for Stainless Steels_EX-SUS-HT series.

Products with similar specification

Part Number
EX-SUS-HT-1.5P-M12X1.5
EX-SUS-HT-1.5P-M12X1.75
EX-SUS-HT-1.5P-M14X1.5
EX-SUS-HT-5P-M12X1.5
EX-SUS-HT-5P-M12X1.75
EX-SUS-HT-5P-M14X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 714.00

1 Piece(s) 91 Day(s) M121.51.5P82OH3488.5329NO-22027

฿ 714.00

1 Piece(s) Same day M121.751.5P82OH3488.5329NO-22025

฿ 988.00

1 Piece(s) 91 Day(s) M141.51.5P88OH34810.5430NO-22033

฿ 714.00

1 Piece(s) 91 Day(s) M121.55P82OH3488.5329NO-22026

฿ 714.00

1 Piece(s) Same day M121.755P82OH3488.5329NO-22024

฿ 988.00

1 Piece(s) 91 Day(s) M141.55P88OH34810.5430NO-22032