(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for stainless steel, heat resistant steel, nickel manganese steel, and others. Suitable for carbon steel and alloy steel materials.
Part Number |
---|
EX-SUS-HT-1.5P-M10X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 1.5P | 75 | OH2 | 41 | 7 | 3 | 24 | NO | - | 22023 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-SUS-HT-1.5P-M10X1.25 in the Straight Flutes Tap for Stainless Steels_EX-SUS-HT series.
Part Number |
---|
EX-SUS-HT-1.5P-M10X1.5 |
EX-SUS-HT-1.5P-M12X1.25 |
EX-SUS-HT-1.5P-M12X1.5 |
EX-SUS-HT-1.5P-M12X1.75 |
EX-SUS-HT-1.5P-M14X1.5 |
EX-SUS-HT-1.5P-M14X2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 527.00 | 1 Piece(s) | Available | Same day | M10 | 1.5 | 1.5P | 75 | OH3 | 41 | 7 | 3 | 24 | NO | - | 22021 | |
฿ 714.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 1.5P | 82 | OH2 | 48 | 8.5 | 3 | 29 | NO | - | 22029 | ||
฿ 714.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.5 | 1.5P | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22027 | ||
฿ 714.00 | 1 Piece(s) | Same day | M12 | 1.75 | 1.5P | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22025 | ||
฿ 988.00 | 1 Piece(s) | 91 Day(s) | M14 | 1.5 | 1.5P | 88 | OH3 | 48 | 10.5 | 4 | 30 | NO | - | 22033 | ||
฿ 1,104.00 | 1 Piece(s) | 91 Day(s) | M14 | 2 | 1.5P | 88 | OH3 | 48 | 10.5 | 4 | 30 | NO | - | 22031 |
How can we improve?
How can we improve?