1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oversize Straight Flutes Tap with Long Shank_EX-LT-OST (Part Number)

HSS TAP

Oversize Straight Flutes Tap with Long Shank_EX-LT-OST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 462.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oversized hand tap.

 
Part Number
EX-LT-OST-5P-M12X1.5X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,709.00

HSS TAP 1 Piece(s) 5 Day(s) M121.55P200OH4488.5429NO-14688

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-OST-5P-M12X1.5X200 in the Oversize Straight Flutes Tap with Long Shank_EX-LT-OST series.

Products with similar specification

Part Number
EX-LT-OST-1.5P-M10X1.5X150
EX-LT-OST-1.5P-M12X1.25X150
EX-LT-OST-1.5P-M12X1.25X200
EX-LT-OST-5P-M12X1.75X150
EX-LT-OST-5P-M12X1.75X200
EX-LT-OST-5P-M3X0.5X100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,147.00

1 Piece(s) 5 Day(s) M101.51.5P150OH4417424NO-14663

฿ 1,455.00

1 Piece(s) 5 Day(s) M121.251.5P150OH4488.5429NO-14695

฿ 1,709.00

1 Piece(s) 5 Day(s) M121.251.5P200OH4488.5429NO-14697

฿ 1,455.00

1 Piece(s) 5 Day(s) M121.755P150OH4488.5429NO-14678

฿ 1,709.00

1 Piece(s) 5 Day(s) M121.755P200OH4488.5429NO-14680

฿ 680.00

1 Piece(s) 5 Day(s) M30.55P100OH3194311YES-14610