Oversize Straight Flutes Tap with Long Shank_EX-LT-OST

Caution
Product Description
Oversize Straight Flutes
[Features]
Cutting tools
Oversize Straight Flutes Tap with Long Shank_EX-LT-OST
[Specifications]
Thread Types: Meter
[Materials]
Working Material: Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
[type]
Vanadium high-speed steel
Tap Model: Hand Tap
Bore Model: For Through Holes / For Blind Holes
Coating Presence: None
Coating Type: Non-Coated