(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since it is oversized compared to the hand tap (HT), it has a long life with work material which tends to shrink, and it can machine a JIS2 grade female screw.
Part Number |
---|
EX-OST-OH4-1.5P-M16X2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,319.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 1.5P | 95 | OH4 | 52 | 12.5 | 4 | 32 | NO | - | 9544 |
Loading...
Please check the type/dimensions/specifications of the part EX-OST-OH4-1.5P-M16X2 in the Oversize Straight Flutes Tap_EX-OST series.
Part Number |
---|
EX-OST-OH3-1.5P-M4X0.7 |
EX-OST-OH3-1.5P-M5X0.8 |
EX-OST-OH3-1.5P-M6X1 |
EX-OST-OH4-1.5P-M3X0.5 |
EX-OST-OH4-1.5P-M4X0.7 |
EX-OST-OH4-1.5P-M5X0.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 212.00 | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 1.5P | 52 | OH3 | 21 | 5 | 3 | 13 | YES | Available | 9171 | ||
฿ 216.00 | 1 Piece(s) | 61 Day(s) | M5 | 0.8 | 1.5P | 60 | OH3 | 24 | 5.5 | 3 | 16 | YES | Available | 9191 | ||
฿ 232.00 | 1 Piece(s) | 61 Day(s) | M6 | 1 | 1.5P | 62 | OH3 | 29 | 6 | 3 | 19 | YES | Available | 9201 | ||
฿ 290.00 | 1 Piece(s) | 61 Day(s) | M3 | 0.5 | 1.5P | 46 | OH4 | 19 | 4 | 3 | 11 | YES | Available | 9154 | ||
฿ 281.00 | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 1.5P | 52 | OH4 | 21 | 5 | 3 | 13 | YES | Available | 9174 | ||
฿ 289.00 | 1 Piece(s) | 61 Day(s) | M5 | 0.8 | 1.5P | 60 | OH4 | 24 | 5.5 | 3 | 16 | YES | Available | 9194 |
How can we improve?
How can we improve?