1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oversize Straight Flutes Tap_EX-OST (Part Number)

HSS TAP

Oversize Straight Flutes Tap_EX-OST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it is oversized compared to the hand tap (HT), it has a long life with work material which tends to shrink, and it can machine a JIS2 grade female screw.

Part Number
EX-OST-OH5-5P-M12X1.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 753.00

HSS TAP 1 Piece(s) 5 Day(s) M121.755P82OH5488.5429NO-9466

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-OST-OH5-5P-M12X1.75 in the Oversize Straight Flutes Tap_EX-OST series.

Products with similar specification

Part Number
EX-OST-OH3-1.5P-M4X0.7
EX-OST-OH3-1.5P-M5X0.8
EX-OST-OH3-1.5P-M6X1
EX-OST-OH5-5P-M14X1.5
EX-OST-OH5-5P-M14X2
EX-OST-OH5-5P-M16X1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 212.00

1 Piece(s) 5 Day(s) M40.71.5P52OH3215313YESAvailable9171

฿ 216.00

1 Piece(s) 61 Day(s) M50.81.5P60OH3245.5316YESAvailable9191

฿ 232.00

1 Piece(s) 61 Day(s) M611.5P62OH3296319YESAvailable9201

฿ 1,047.00

1 Piece(s) 5 Day(s) M141.55P88OH54810.5430NO-9516

฿ 1,047.00

1 Piece(s) 5 Day(s) M1425P88OH54810.5430NO-9506

฿ 1,433.00

1 Piece(s) Same day M161.55P95OH55212.5432NO-9556