(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since it is oversized compared to the hand tap (HT), it has a long life with work material which tends to shrink, and it can machine a JIS2 grade female screw.
Part Number |
---|
EX-OST-OH4-1.5P-M5X0.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | M5 | 0.8 | 1.5P | 60 | OH4 | 24 | 5.5 | 3 | 16 | YES | Available | 9194 |
Loading...
How can we improve?
How can we improve?