(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 42 to 52 HRC. In order to maximize the properties of the base material, V coating with excellent abrasion resistance has been applied to the surface.
Part Number |
---|
V-XPM-HT-2.5P-M8X1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. | External center | Protrusion |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,727.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | 2.5P | 70 | OH3 | 37 | 6.2 | 5 | 22 | 8330292 | NO | - |
Loading...
Thread Types | Meter | Tool Material Type | Powdered High-Speed Steel | Work Material | Heat-Treated Steel (45 - 55 HRC) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | TiCN |
Please check the type/dimensions/specifications of the part V-XPM-HT-2.5P-M8X1 in the Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT series.
Part Number |
---|
V-XPM-HT-2.5P-M12X1.25 |
V-XPM-HT-2.5P-M12X1.5 |
V-XPM-HT-2.5P-M12X1.75 |
V-XPM-HT-2.5P-M8X1.25 |
V-XPM-HT-5P-M10X1 |
V-XPM-HT-5P-M10X1.25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. | External center | Protrusion |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,195.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 2.5P | 82 | OH4 | 48 | 8.5 | 5 | 29 | 8330328 | NO | - | ||
฿ 2,311.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 2.5P | 82 | OH3 | 48 | 8.5 | 5 | 29 | 8330322 | NO | - | ||
฿ 2,195.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 2.5P | 82 | OH3 | 48 | 8.5 | 5 | 29 | 8330316 | NO | - | ||
฿ 1,420.00 | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 2.5P | 70 | OH3 | 37 | 6.2 | 5 | 22 | 8330286 | NO | - | ||
฿ 2,078.00 | 1 Piece(s) | 5 Day(s) | M10 | 1 | 5P | 75 | OH3 | 41 | 7 | 5 | 24 | 8330309 | NO | - | ||
฿ 1,663.00 | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 5P | 75 | OH3 | 41 | 7 | 5 | 24 | 8330303 | NO | - |
How can we improve?
How can we improve?