1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT (Part Number)

HSS TAP

Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,031.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 42 to 52 HRC. In order to maximize the properties of the base material, V coating with excellent abrasion resistance has been applied to the surface.

Part Number
V-XPM-HT-2.5P-M8X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No. External center Protrusion

฿ 1,727.00

HSS TAP 1 Piece(s) 5 Day(s) M812.5P70OH3376.25228330292NO-

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Powdered High-Speed Steel Work Material Heat-Treated Steel (45 - 55 HRC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiCN

Please check the type/dimensions/specifications of the part V-XPM-HT-2.5P-M8X1 in the Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT series.

Products with similar specification

Part Number
V-XPM-HT-2.5P-M12X1.25
V-XPM-HT-2.5P-M12X1.5
V-XPM-HT-2.5P-M12X1.75
V-XPM-HT-2.5P-M8X1.25
V-XPM-HT-5P-M10X1
V-XPM-HT-5P-M10X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No. External center Protrusion

฿ 2,195.00

1 Piece(s) 5 Day(s) M121.252.5P82OH4488.55298330328NO-

฿ 2,311.00

1 Piece(s) 5 Day(s) M121.52.5P82OH3488.55298330322NO-

฿ 2,195.00

1 Piece(s) 5 Day(s) M121.752.5P82OH3488.55298330316NO-

฿ 1,420.00

1 Piece(s) 5 Day(s) M81.252.5P70OH3376.25228330286NO-

฿ 2,078.00

1 Piece(s) 5 Day(s) M1015P75OH34175248330309NO-

฿ 1,663.00

1 Piece(s) 5 Day(s) M101.255P75OH34175248330303NO-