1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Tap with Oil Holes OIL-SFT

Spiral Tap with Oil Holes OIL-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for the lateral tapping of blind holes and processing deep holes. The cutting oil acts on the cutting edge through the oil hole, enabling high-speed and high-precision tapping

Part Number
OIL-SFT-OH2-M6X1X80
OIL-SFT-OH2-M6X1X100
OIL-SFT-OH2-M6X1X120
OIL-SFT-OH2-M8X1.25X80
OIL-SFT-OH2-M8X1.25X100
OIL-SFT-OH2-M8X1.25X120
OIL-SFT-OH2-M10X1.5X80
OIL-SFT-OH2-M10X1.5X120
OIL-SFT-OH2-M10X1.5X150
OIL-SFT-OH2-M10X1.25X120
OIL-SFT-OH2-M12X1.5X120
OIL-SFT-OH2-M12X1.25X120
OIL-SFT-OH2-M12X1.75X100
OIL-SFT-OH2-M12X1.75X120
OIL-SFT-OH2-M12X1.75X150
OIL-SFT-OH2-M14X1.5X150
OIL-SFT-OH2-M14X2X100
OIL-SFT-OH2-M14X2X150
OIL-SFT-OH2-M16X1.5X150
OIL-SFT-OH2-M16X2X100
OIL-SFT-OH2-M16X2X150
OIL-SFT-OH2-M16X2X200
OIL-SFT-OH3-M18X2.5X100
OIL-SFT-OH3-M18X2.5X150
OIL-SFT-OH3-M20X2.5X120
OIL-SFT-OH3-M20X2.5X150
OIL-SFT-OH3-M20X2.5X200
OIL-SFT-OH3-M22X2.5X120
OIL-SFT-OH3-M22X2.5X150
OIL-SFT-OH3-M24X3X120
OIL-SFT-OH3-M24X3X150
OIL-SFT-OH3-M24X3X200
OIL-SFT-OH3-M27X3X150
OIL-SFT-OH3-M27X3X250
OIL-SFT-OH3-M30X3.5X150
OIL-SFT-OH3-M30X3.5X250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Protrusion Tool No.

฿ 583.00

HSS TAP 1 Piece(s) 61 Day(s) M6180OH2286319-10480

฿ 959.00

HSS TAP 1 Piece(s) 5 Day(s) M61100OH2286319-10481

฿ 1,254.00

HSS TAP 1 Piece(s) 5 Day(s) M61120OH2286319-10482

฿ 835.00

HSS TAP 1 Piece(s) 61 Day(s) M81.2580OH2316.2322Available10486

฿ 1,141.00

HSS TAP 1 Piece(s) 61 Day(s) M81.25100OH2316.2322Available10487

฿ 1,549.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25120OH2316.2322Available10488

฿ 1,031.00

HSS TAP 1 Piece(s) 5 Day(s) M101.580OH2347324Available10494

฿ 1,685.00

HSS TAP 1 Piece(s) 5 Day(s) M101.5120OH2347324Available10496

฿ 2,283.00

HSS TAP 1 Piece(s) 5 Day(s) M101.5150OH2347324-10497

฿ 1,632.00

HSS TAP 1 Piece(s) 5 Day(s) M101.25120OH2347324Available10501

฿ 1,891.00

HSS TAP 1 Piece(s) 5 Day(s) M121.5120OH2418.5329-10514

฿ 1,891.00

HSS TAP 1 Piece(s) 5 Day(s) M121.25120OH2418.5329Available10518

฿ 1,165.00

HSS TAP 1 Piece(s) 5 Day(s) M121.75100OH2418.5329-10509

฿ 1,891.00

HSS TAP 1 Piece(s) 5 Day(s) M121.75120OH2418.5329Available10510

฿ 2,773.00

HSS TAP 1 Piece(s) 5 Day(s) M121.75150OH2418.5329-10511

฿ 3,525.00

HSS TAP 1 Piece(s) 5 Day(s) M141.5150OH24310.5330-10532

฿ 1,638.00

HSS TAP 1 Piece(s) 5 Day(s) M142100OH24310.5330-10525

฿ 3,366.00

HSS TAP 1 Piece(s) 5 Day(s) M142150OH24310.5330Available10527

฿ 4,073.00

HSS TAP 1 Piece(s) 5 Day(s) M161.5150OH24512.5332Available10542

฿ 2,009.00

HSS TAP 1 Piece(s) 5 Day(s) M162100OH24512.5332Available10535

฿ 3,868.00

HSS TAP 1 Piece(s) 5 Day(s) M162150OH24512.5332-10537

฿ 4,597.00

HSS TAP 1 Piece(s) 5 Day(s) M162200OH24512.5332-10538

฿ 2,659.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5100OH34914437-10545

฿ 4,370.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5150OH34914437Available10547

฿ 3,434.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5120OH35015437Available10554

฿ 5,008.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5150OH35015437-10555

฿ 6,261.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5200OH35015437Available10556

฿ 4,437.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5120OH35117438Available10562

฿ 5,692.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5150OH35117438-10563

฿ 5,577.00

HSS TAP 1 Piece(s) 5 Day(s) M243120OH35919445-10570

฿ 6,512.00

HSS TAP 1 Piece(s) 5 Day(s) M243150OH35919445Available10571

฿ 7,927.00

HSS TAP 1 Piece(s) 5 Day(s) M243200OH35919445-10572

฿ 7,927.00

HSS TAP 1 Piece(s) 5 Day(s) M273150OH36320445-10578

฿ 13,193.00

HSS TAP 1 Piece(s) 5 Day(s) M273250OH36320445Available10580

฿ 10,138.00

HSS TAP 1 Piece(s) 5 Day(s) M303.5150OH36723448-10584

฿ 14,950.00

HSS TAP 1 Piece(s) 5 Day(s) M303.5250OH37423448Available10586

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated External center NO
Surface Coating Oxidizing