(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.
Part Number |
---|
LT-MS-DH-SFT-OH2-M8X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,154.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 150 | OH2 | 63 | 6.2 | 3 | 13 | NO | - | 13988 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part LT-MS-DH-SFT-OH2-M8X1.25 in the Spiral Tap for Mild Steels and Deep Holes with Long Shank_LT-MS-DH-SFT series.
Part Number |
---|
LT-MS-DH-SFT-OH2-M12X1.5 |
LT-MS-DH-SFT-OH2-M12X1.75 |
LT-MS-DH-SFT-OH2-M14X1.5 |
LT-MS-DH-SFT-OH3-M18X2.5 |
LT-MS-DH-SFT-OH3-M20X2.5 |
LT-MS-DH-SFT-OH3-M22X2.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,715.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 150 | OH2 | 68 | 8.5 | 3 | 18 | NO | - | 13996 | ||
฿ 1,715.00 | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 150 | OH2 | 68 | 8.5 | 3 | 18 | NO | - | 13994 | ||
฿ 2,130.00 | 1 Piece(s) | 5 Day(s) | M14 | 1.5 | 150 | OH2 | 70 | 10.5 | 3 | 20 | NO | - | 18776 | ||
฿ 3,092.00 | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 150 | OH3 | 75 | 14 | 4 | 25 | NO | - | 18786 | ||
฿ 3,890.00 | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 150 | OH3 | 75 | 15 | 4 | 25 | NO | Available | 18792 | ||
฿ 5,327.00 | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 200 | OH3 | 75 | 17 | 4 | 25 | NO | Available | 18799 |
How can we improve?
How can we improve?